Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Taper sprocket 1" x 17.02 mm - Taper sprockets 1" x 17.02 mm 16B - 1 - 2 - 3, for chains according to DIN 8187
Bill of material
Zweifachtaper-Kettenrad 1" x 17.02 mm 16B - 1 - 2 - 3, for chains according to DIN 8187 KETTEN FUCHS Product no. 322-510-018 TL
CNSORDERNO
order number
322-510-018 TL
Z
Number of Teeth
18
DE
Dimensions
157.0 mm
DP
Dimensions
146.28 mm
DM
Dimensions
0.0 mm
A
Dimensions
47.7 mm
BUCHSE
Socket
2517
TYP
Typ
3
B1
Gear width
0.0 mm
SB1
Gear width b1
15.8 mm
B2
Gear width
47.7 mm
B3
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices